************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 16, 19 * MODEL FORMAT: SPICE2 .MODEL Q2sa2039 pnp +IS=7.77692e-12 BF=257.151 NF=1.11685 VAF=29.6831 +IKF=3.46844 ISE=4.00086e-12 NE=3.49993 BR=6.35793 +NR=1.17824 VAR=9.04744 IKR=6.25463 ISC=1.75e-13 +NC=4 RB=6.41025 IRB=0.176199 RBM=0.100005 +RE=0.00060456 RC=0.140678 XTB=0.836046 XTI=1.0283 +EG=1.05 CJE=1.27161e-10 VJE=0.802654 MJE=0.85 +TF=3.87522e-10 XTF=1000 VTF=2944.25 ITF=113.793 +CJC=8.6111e-11 VJC=0.430089 MJC=0.395997 XCJC=0.754502 +FC=0.754853 CJS=0 VJS=0.75 MJS=0.5 +TR=5.37192e-08 PTF=0 KF=0 AF=1