************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 6, 09 * MODEL FORMAT: SPICE2 .MODEL Q2sa1774 pnp +IS=2.7692e-16 BF=127.513 NF=0.85 VAF=10 +IKF=0.0400829 ISE=4.29324e-15 NE=1.74937 BR=0.1 +NR=1.0011 VAR=59.4458 IKR=0.400829 ISC=1e-16 +NC=1.30778 RB=18.3974 IRB=0.1 RBM=0.1 +RE=0.0002 RC=0.001 XTB=0.811526 XTI=4 +EG=1.05 CJE=1.19053e-11 VJE=0.570237 MJE=0.249004 +TF=8.60749e-10 XTF=0.998669 VTF=9.9895 ITF=0.0100236 +CJC=1.32544e-11 VJC=0.813967 MJC=0.561077 XCJC=0.9 +FC=0.494366 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1