************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT X2n6388 1 2 3 * Model generated on Jan 14, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=1.62013 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.1652e-10 BF=354.707 NF=1.2 VAF=30 +IKF=3.57693 ISE=5.14815e-09 NE=2.19941 BR=1.23689 +NR=1.5 VAR=1.0395 IKR=1.17112 ISC=1.11751e-13 +NC=2.00923 RB=0.903612 IRB=0.2 RBM=0.903612 +RE=0.0001 RC=0.0010989 XTB=2.02771 XTI=1 EG=1.05 +CJE=1.10266e-10 VJE=0.95 MJE=0.646881 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.56103e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.1652e-10 BF=354.707 NF=1.2 VAF=30 +IKF=3.57693 ISE=5.14815e-09 NE=2.19941 BR=1.23689 +NR=1.5 VAR=1.0395 IKR=1.17112 ISC=1.11751e-13 +NC=2.00923 RB=0.903612 IRB=0.2 RBM=0.903612 +RE=0.0001 RC=0.0010989 XTB=2.02771 XTI=1 EG=1.05 +CJE=1.10266e-10 VJE=0.95 MJE=0.646881 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS