************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6288 npn +IS=7.86858e-13 BF=455.929 NF=0.85 VAF=10 +IKF=0.902779 ISE=2.00343e-13 NE=1.96023 BR=28.7722 +NR=1.5 VAR=1.12144 IKR=9.02779 ISC=4.92338e-16 +NC=3.9992 RB=8.77246 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.416835 XTB=0.1 XTI=2.87011 +EG=1.206 CJE=1.84157e-10 VJE=0.99 MJE=0.347174 +TF=7.13242e-09 XTF=1.50205 VTF=1.00686 ITF=0.998053 +CJC=1.06717e-10 VJC=0.942695 MJC=0.245406 XCJC=0.8 +FC=0.53342 CJS=0 VJS=0.75 MJS=0.5 +TR=2.97071e-08 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE2