************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT X2n6287 1 2 3 * Model generated on Jan 24, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=7.81859 D1 1 3 dmodel R1 2 4 8000 R2 4 3 50 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=5.85795 N=0.958579 XTI=2.95858 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.69855e-12 BF=221.401 NF=0.961395 VAF=133.261 +IKF=0.262058 ISE=2.84033e-12 NE=1.5434 BR=0.940867 +NR=1.07398 VAR=36.7145 IKR=0.0998515 ISC=1e-13 +NC=1.95857 RB=14.9267 IRB=0.158579 RBM=14.9267 +RE=0.125332 RC=0.62666 XTB=0.384111 XTI=2.95173 EG=1.05 +CJE=4.25427e-10 VJE=0.4 MJE=0.334318 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=6.15611e-10 +VJC=0.95 MJC=0.289483 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.69855e-12 BF=221.401 NF=0.961395 VAF=133.261 +IKF=0.262058 ISE=2.84033e-12 NE=1.5434 BR=0.940867 +NR=1.07398 VAR=36.7145 IKR=0.0998515 ISC=1e-13 +NC=1.95857 RB=14.9267 IRB=0.158579 RBM=14.9267 +RE=0.125332 RC=0.62666 XTB=0.384111 XTI=2.95173 EG=1.05 +CJE=4.25427e-10 VJE=0.4 MJE=0.334318 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.289483 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS