************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6107 pnp +IS=7.62308e-14 BF=6692.56 NF=0.85 VAF=10 +IKF=0.032192 ISE=2.07832e-13 NE=2.41828 BR=15.6629 +NR=1.5 VAR=1.44572 IKR=0.32192 ISC=4.75e-16 +NC=3.9375 RB=7.19824 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.355458 XTB=0.1 XTI=2.97595 +EG=1.206 CJE=1.84157e-10 VJE=0.99 MJE=0.347177 +TF=6.63757e-09 XTF=1.50003 VTF=1.0001 ITF=1 +CJC=1.06717e-10 VJC=0.942679 MJC=0.245405 XCJC=0.8 +FC=0.533334 CJS=0 VJS=0.75 MJS=0.5 +TR=1.32755e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE2