************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 03 * MODEL FORMAT: SPICE2 .MODEL Q2n5886 npn +IS=5.526e-10 BF=201.654 NF=1.17908 VAF=52.806 +IKF=3.32173 ISE=3.58168e-12 NE=3.50524 BR=4.38869 +NR=1.2783 VAR=6.07832 IKR=7.37846 ISC=5.9689e-13 +NC=3.9313 RB=2.80731 IRB=0.078683 RBM=1e-12 +RE=0.000176535 RC=0.0491868 XTB=2.36 XTI=0.572777 +EG=1.05 CJE=2.36418e-09 VJE=0.0621943 MJE=0.294736 +TF=9.56105e-09 XTF=5.35022 VTF=7.05238 ITF=1e-06 +CJC=1.04579e-09 VJC=0.692582 MJC=0.336574 XCJC=0.799919 +FC=0.794892 CJS=0 VJS=0.75 MJS=0.5 +TR=3.16324e-07 PTF=0 KF=0 AF=1