************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5885 npn +IS=2.13575e-10 BF=117.437 NF=0.85 VAF=21.6171 +IKF=7.94924 ISE=3.96117e-12 NE=3.49211 BR=3.71903 +NR=0.75 VAR=4.77814 IKR=8.65418 ISC=6.51558e-13 +NC=3.95104 RB=2.37631 IRB=0.1 RBM=0.1 +RE=0.000172424 RC=0.0402503 XTB=0.133698 XTI=1.02424 +EG=1.05 CJE=1.78007e-09 VJE=0.4 MJE=0.412306 +TF=9.99549e-09 XTF=3.7801 VTF=7.86246 ITF=0.001 +CJC=1.14032e-09 VJC=0.4 MJC=0.32618 XCJC=0.803024 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.56405e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE2