************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5657 npn +IS=2.60089e-13 BF=46.1881 NF=0.9868 VAF=61.921 +IKF=6.79554 ISE=7.20462e-12 NE=3.28966 BR=4.46937 +NR=0.866274 VAR=7.19873 IKR=3.17468 ISC=1.74986e-13 +NC=3.90625 RB=10.927 IRB=0.1 RBM=0.1 +RE=0.0141049 RC=2.43986 XTB=0.136699 XTI=1.1199 +EG=1.206 CJE=2.13868e-10 VJE=0.99 MJE=0.391421 +TF=1.01847e-08 XTF=1.77369 VTF=3.60195 ITF=0.226713 +CJC=4.74919e-11 VJC=0.95 MJC=0.361447 XCJC=0.789467 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.5407e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2