************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5194 pnp +IS=1.65868e-10 BF=179.701 NF=1.21424 VAF=11.3209 +IKF=7.37541 ISE=7.72657e-12 NE=3.34806 BR=3.58741 +NR=1.12994 VAR=5.18594 IKR=5.22968 ISC=4.75e-13 +NC=3.96875 RB=17.696 IRB=0.028209 RBM=0.1 +RE=0.000822795 RC=0.101514 XTB=0.101704 XTI=1.02394 +EG=1.05 CJE=3.25456e-10 VJE=0.74583 MJE=0.454079 +TF=1e-08 XTF=5.08543 VTF=7.53893 ITF=0.001 +CJC=4.3786e-10 VJC=0.892179 MJC=0.414162 XCJC=0.802662 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.16479e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2