************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n4921 npn +IS=4.17439e-12 BF=177 NF=1.01607 VAF=31.616 +IKF=0.224431 ISE=8.2776e-09 NE=2.54056 BR=12.0174 +NR=1.03892 VAR=40.2977 IKR=2.07162 ISC=1.45589e-12 +NC=1.04368 RB=57.3173 IRB=0.00111027 RBM=0.1 +RE=0.000101834 RC=0.233307 XTB=0.70994 XTI=3.76865 +EG=1.05 CJE=5.67263e-08 VJE=0.578018 MJE=0.475095 +TF=1e-08 XTF=1.35723 VTF=0.995825 ITF=0.999963 +CJC=1.95067e-10 VJC=0.400281 MJC=0.417715 XCJC=0.803125 +FC=0.597382 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2