************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n4919 pnp +IS=3.97711e-14 BF=221.293 NF=0.680655 VAF=20.4982 +IKF=0.168047 ISE=3.90125e-13 NE=1 BR=0.1 +NR=0.763159 VAR=45.387 IKR=1.58236 ISC=2.70086e-14 +NC=2.96875 RB=11.3156 IRB=0.001 RBM=0.1 +RE=0.000632562 RC=0.238731 XTB=1.02337 XTI=1.13104 +EG=1.05 CJE=6.54195e-08 VJE=0.531942 MJE=0.518039 +TF=1e-08 XTF=1.35726 VTF=0.996125 ITF=0.999908 +CJC=2.09701e-10 VJC=0.4 MJC=0.43982 XCJC=0.803125 +FC=0.616062 CJS=0 VJS=0.75 MJS=0.5 +TR=4.76469e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2