************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n4918 pnp +IS=3.57109e-14 BF=187.022 NF=0.681929 VAF=23.6311 +IKF=0.200481 ISE=1.66325e-13 NE=1 BR=0.1 +NR=0.75 VAR=45.4334 IKR=1.5814 ISC=2.70086e-14 +NC=2.96875 RB=11.1882 IRB=0.001 RBM=0.1 +RE=0.000658921 RC=0.229261 XTB=1.08013 XTI=1.11538 +EG=1.05 CJE=6.54195e-08 VJE=0.531942 MJE=0.518039 +TF=1e-08 XTF=1.35726 VTF=0.996125 ITF=0.999908 +CJC=2.09701e-10 VJC=0.4 MJC=0.43982 XCJC=0.803125 +FC=0.616062 CJS=0 VJS=0.75 MJS=0.5 +TR=4.76469e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2