************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 30, 13 * MODEL FORMAT: SPICE2 .MODEL Q2n3773g npn +IS=4.27569e-10 BF=110.833 NF=1.04275 VAF=24.8913 +IKF=9.09316 ISE=7.75051e-12 NE=3.34364 BR=2.12581 +NR=1.08667 VAR=3.43591 IKR=14.4171 ISC=6.25e-13 +NC=3.90625 RB=3.19163 IRB=0.1 RBM=0.1 +RE=0.000132792 RC=0.0777476 XTB=0.1 XTI=1.02282 +EG=1.05074 CJE=1.49308e-09 VJE=0.890172 MJE=0.698851 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=5e-10 VJC=0.95 MJC=0.404162 XCJC=0.803125 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1