************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n3442 npn +IS=8.24345e-14 BF=76.8946 NF=0.540027 VAF=37.9429 +IKF=8.10615 ISE=3.14668e-10 NE=3.91462 BR=7.68946 +NR=1.5 VAR=41.7445 IKR=3.23325 ISC=6.85581e-14 +NC=2.80079 RB=587.5 IRB=0.145712 RBM=0.1 +RE=0.0001 RC=0.471652 XTB=0.782462 XTI=3.84341 +EG=1.0935 CJE=9.99983e-12 VJE=0.750008 MJE=0.329986 +TF=7.10906e-10 XTF=0.868469 VTF=9.76046 ITF=0.00999806 +CJC=9.99976e-12 VJC=0.750018 MJC=0.329954 XCJC=0.900157 +FC=0.499958 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE2