.SUBCKT 1smb5935bt3 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 6, 98 * MODEL FORMAT: SPICE2G6 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=1.11295e-10 N=1.54084 XTI=1 RS=0.176 + CJO=1.766e-10 TT=1e-08 * Leakage Current R 1 2 4.12e+07 TC=0, 0 * Breakdown RZ 2 3 35.3759 IZG 4 3 0.0576 R4 4 3 1900 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=0.964855 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=1.1052 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 26455.5 TC=0.000918524 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS 1smb5935bt3