************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 21, 00 * MODEL FORMAT: SPICE2 .MODEL D1n5817 d +IS=2.93092e-05 RS=0.0524736 N=1.33711 EG=0.1 +XTI=0.325839 BV=20 IBV=0.001 CJO=2.01549e-10 +VJ=8.0542 M=0.9 FC=0.5 TT=1.47806e-08 +KF=0 AF=1