************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL D1n4934rl d +IS=2.86853e-08 RS=0.0819148 N=2 EG=1.3 +XTI=4 BV=100 IBV=1e-06 CJO=2.63241e-11 +VJ=0.4 M=0.337959 FC=0.5 TT=1.94764e-07 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE2