element component template tra3225 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode tra3225 # Model generated on October 2, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddtra3225=( is=6.21207e-14,rs=0.00199237,n=0.941714,eg=1.3, xti=4,bv=250,ibv=2e-05,cjo=5.25667e-10, vj=0.644517,m=0.437237,fc=0.5,tt=7.79055e-06, kf=0,af=1) spd.d p n =model=ddtra3225 }