element component template tra2532 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode tra2532 # Model generated on October 2, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddtra2532=( is=2.05596e-13,rs=0.00250143,n=1.02097,eg=1.09396, xti=3.10934,bv=40,ibv=1e-05,cjo=6.81976e-09, vj=0.405953,m=0.315593,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddtra2532 }