element component template tip50 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip50 # Model generated on Dec 22, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip50=(type=_n, is=1.56416e-15,bf=355.152,nf=0.851039,vaf=10, ikf=0.0598553,ise=1.24328e-10,ne=1.62606,br=8.8702, nr=0.806933,var=100,ikr=0.0653249,isc=1e-16, nc=1.06812,rb=1.50732,irb=0.282371,rbm=0.1, re=0.000224288,rc=0.00112144,xtb=2.17854,xti=4, eg=1.206,cje=2.62149e-09,vje=0.659822,mje=0.332313, tf=4.71747e-09,xtf=1.5,vtf=0.999973,itf=1.00001, cjc=2.99337e-10,vjc=0.599874,mjc=0.410554,xcjc=0.8, fc=0.524161,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip50 }