element component template tip47 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip47 # Model generated on Dec 27, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip47=(type=_n, is=1.88849e-15,bf=344.036,nf=0.85,vaf=10, ikf=0.0546762,ise=7.75798e-11,ne=1.58934,br=8.8663, nr=0.777338,var=100,ikr=0.0653249,isc=1e-16, nc=1.06811,rb=1.59207,irb=0.308824,rbm=0.100073, re=0.000238246,rc=0.00202535,xtb=2.18309,xti=3.99872, eg=1.15626,cje=2.62149e-09,vje=0.659822,mje=0.332313, tf=4.71747e-09,xtf=1.5,vtf=0.999973,itf=1.00001, cjc=2.99337e-10,vjc=0.599874,mjc=0.410554,xcjc=0.8, fc=0.524161,cjs=0,vjs=0.75,mjs=0.5, tr=2.18635e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip47 }