element component template tip41c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip41c # Model generated on Dec 27, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip41c=(type=_n, is=7.55826e-11,bf=260.542,nf=1.11221,vaf=100, ikf=0.526814,ise=1e-08,ne=2.18072,br=26.0542, nr=1.5,var=1000,ikr=3.54059,isc=1e-08, nc=1.63849,rb=4.56157,irb=0.1,rbm=0.1, re=0.0162111,rc=0.0810556,xtb=0.1,xti=1, eg=1.206,cje=1.93296e-10,vje=0.4,mje=0.259503, tf=1e-08,xtf=4.06972,vtf=7.1157,itf=0.001, cjc=1.09657e-10,vjc=0.730921,mjc=0.23,xcjc=0.803085, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.01013e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip41c }