element component template tip33 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip33 # Model generated on Feb 8, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip33=(type=_n, is=1.78049e-13,bf=181.699,nf=1.14594,vaf=29.1169, ikf=2.9597,ise=7.74733e-12,ne=3.34424,br=3.8313, nr=1.5,var=2.29257,ikr=4.04246,isc=4.75e-13, nc=3.96875,rb=7.58771,irb=0.1,rbm=0.1, re=0.00462766,rc=0.309025,xtb=0.104646,xti=1.03457, eg=1.206,cje=6.22977e-08,vje=0.561138,mje=0.525475, tf=1e-08,xtf=1.35734,vtf=0.996794,itf=0.999821, cjc=4.44112e-10,vjc=0.400154,mjc=0.410334,xcjc=0.803125, fc=0.636077,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip33 }