element component template tip32c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip32c # Model generated on Dec 21, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip32c=(type=_p, is=1e-09,bf=134.366,nf=1.29961,vaf=10, ikf=0.742988,ise=1e-16,ne=1.40014,br=0.1, nr=1.46599,var=100,ikr=3.21978,isc=1e-16, nc=2.71657,rb=7.44433,irb=2.41268,rbm=0.218936, re=0.0152284,rc=0.0761421,xtb=0.1,xti=1, eg=1.05,cje=3.26474e-10,vje=0.446178,mje=0.464223, tf=1e-08,xtf=3.50642,vtf=8.2848,itf=0.0305862, cjc=3.07595e-10,vjc=0.77548,mjc=0.476497,xcjc=0.799334, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip32c }