element component template tip31c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip31c # Model generated on Dec 21, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip31c=(type=_n, is=1e-09,bf=2530.91,nf=1.26029,vaf=10, ikf=0.0647102,ise=1.00058e-09,ne=1.836,br=0.1, nr=1.5,var=100,ikr=0.647102,isc=1.00058e-09, nc=1.45279,rb=6.98719,irb=6.81966,rbm=0.001, re=0.0001,rc=0.0636828,xtb=15.7688,xti=1, eg=1.05,cje=3.26476e-10,vje=0.446174,mje=0.464223, tf=2.062e-09,xtf=15.0842,vtf=25.7317,itf=0.001, cjc=3.07593e-10,vjc=0.775484,mjc=0.476498,xcjc=0.750493, fc=0.796407,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip31c }