element component template tip31b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip31b # Model generated on Dec 27, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip31b=(type=_n, is=1e-09,bf=3656.16,nf=1.23899,vaf=10, ikf=0.0333653,ise=1e-08,ne=2.29374,br=0.1, nr=1.5,var=100,ikr=0.333653,isc=1e-08, nc=1.75728,rb=6.15083,irb=100,rbm=0.00113049, re=0.0001,rc=0.0491489,xtb=50,xti=1, eg=1.05,cje=3.26475e-10,vje=0.446174,mje=0.464221, tf=2.06218e-09,xtf=15.0842,vtf=25.7317,itf=0.001, cjc=3.07593e-10,vjc=0.775484,mjc=0.476498,xcjc=0.750493, fc=0.796407,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip31b }