element component template tip30a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip30a # Model generated on Mar 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip30a=(type=_p, is=1e-09,bf=192.893,nf=0.85,vaf=49.329, ikf=0.519667,ise=1e-08,ne=1.90927,br=1.14712, nr=1.5,var=58.8376,ikr=5.19667,isc=1e-08, nc=3.07207,rb=45.4356,irb=0.1,rbm=0.115769, re=0.000526622,rc=0.718902,xtb=0.771093,xti=1.16111, eg=1.05,cje=8.27904e-08,vje=0.538348,mje=0.517133, tf=1e-08,xtf=1.35724,vtf=0.995977,itf=0.999928, cjc=4.44657e-10,vjc=0.400388,mjc=0.409559,xcjc=0.803124, fc=0.571623,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip30a }