element component template tip29a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip29a # Model generated on Mar 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip29a=(type=_n, is=1e-09,bf=331.58,nf=0.85,vaf=52.0929, ikf=0.286747,ise=1.27813e-09,ne=1.29493,br=1.03668, nr=0.75,var=91.9558,ikr=1.91753,isc=1.27813e-09, nc=3.05613,rb=43.0821,irb=0.1,rbm=0.122668, re=0.000563203,rc=0.34452,xtb=0.720859,xti=1.14559, eg=1.05,cje=7.7589e-08,vje=0.550883,mje=0.500345, tf=1e-08,xtf=1.35725,vtf=0.996005,itf=0.999927, cjc=4.44553e-10,vjc=0.400343,mjc=0.409703,xcjc=0.803124, fc=0.568788,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip29a }