template tip147 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington tip147 # Model generated on Feb 8, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.03024e-14,bf=257.093,nf=1.2,vaf=679.126, ikf=0.190032,ise=1.23159e-13,ne=1.73997,br=1.10206, nr=1.19838,var=126.182,ikr=0.103332,isc=1.23159e-13, nc=2,rb=5.06065,irb=0.2,rbm=5.06065, re=0.199903,rc=2.01466,xtb=0.354371,xti=3.01199,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.67157e-09, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.03024e-14,bf=257.093,nf=1.2,vaf=679.126, ikf=0.190032,ise=1.23159e-13,ne=1.73997,br=1.10206, nr=1.19838,var=126.182,ikr=0.103332,isc=1.23159e-13, nc=2,rb=5.06065,irb=0.2,rbm=5.06065, re=0.199903,rc=2.01466,xtb=0.354371,xti=3.01199,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=9.26065 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=40 }