template tip127 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington tip127 # Model generated on Dec 26, 2003 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=2.2383e-14,bf=390.271,nf=0.874443,vaf=38.5083, ikf=0.202108,ise=1.49947e-10,ne=1.64874,br=0.1, nr=1.32278,var=134.629,ikr=0.177707,isc=1.03339e-13, nc=1.97553,rb=4.89811,irb=0.200734,rbm=4.89811, re=0.089979,rc=0.449895,xtb=0.584937,xti=2.92881,eg=1.05, cje=2.09764e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.53285e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=2.2383e-14,bf=390.271,nf=0.874443,vaf=38.5083, ikf=0.202108,ise=1.49947e-10,ne=1.64874,br=0.1, nr=1.32278,var=134.629,ikr=0.177707,isc=1.03339e-13, nc=1.97553,rb=4.89811,irb=0.200734,rbm=4.89811, re=0.089979,rc=0.449895,xtb=0.584937,xti=2.92881,eg=1.05, cje=2.09764e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=2.84905 spd.d1 c e=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }