template tip121 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington tip121 # Model generated on Feb 8, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=3.29109e-14,bf=391.787,nf=0.894469,vaf=33.1384, ikf=0.198445,ise=1.21403e-10,ne=1.6375,br=0.1, nr=1.34795,var=135.277,ikr=0.137744,isc=1.01287e-13, nc=1.97483,rb=4.90772,irb=0.200762,rbm=4.90772, re=0.0826202,rc=0.413101,xtb=0.584577,xti=2.92564,eg=1.05, cje=2.09731e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.53283e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=3.29109e-14,bf=391.787,nf=0.894469,vaf=33.1384, ikf=0.198445,ise=1.21403e-10,ne=1.6375,br=0.1, nr=1.34795,var=135.277,ikr=0.137744,isc=1.01287e-13, nc=1.97483,rb=4.90772,irb=0.200762,rbm=4.90772, re=0.0826202,rc=0.413101,xtb=0.584577,xti=2.92564,eg=1.05, cje=2.09731e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=2.80758 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }