template tip115 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington tip115 # Model generated on Feb 7, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=7.52168e-12,bf=910.194,nf=1.03294,vaf=30, ikf=0.0436024,ise=2.55585e-10,ne=1.70431,br=11.6287, nr=0.75,var=53.3008,ikr=0.107788,isc=1.0025e-13, nc=2.00098,rb=2.87325,irb=0.1,rbm=0.1, re=0.0002,rc=0.001,xtb=0.44643,xti=2.56788,eg=1.05, cje=1.99688e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.06519e-10, vjc=0.95,mjc=0.271394,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=7.52168e-12,bf=910.194,nf=1.03294,vaf=30, ikf=0.0436024,ise=2.55585e-10,ne=1.70431,br=11.6287, nr=0.75,var=53.3008,ikr=0.107788,isc=1.0025e-13, nc=2.00098,rb=2.87325,irb=0.1,rbm=0.1, re=0.0002,rc=0.001,xtb=0.44643,xti=2.56788,eg=1.05, cje=1.99688e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.271394,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=1 spd.d1 c e=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }