template tip107 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 20, 03 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.0012e-12,bf=116.055,nf=1.05819,vaf=92.7382, ikf=0.149857,ise=1.24495e-12,ne=1.70621,br=0.999735, nr=0.993731,var=100.194,ikr=0.0999992,isc=1e-13, nc=2,rb=10.3948,irb=0.200382,rbm=10.1772, re=0.163782,rc=1.00023,xtb=0.505844,xti=3.00058,eg=1.13482, cje=1.53127e-10,vje=0.95,mje=0.469947,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.51701e-10, vjc=0.95,mjc=0.256722,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.0012e-12,bf=116.055,nf=1.05819,vaf=92.7382, ikf=0.149857,ise=1.24495e-12,ne=1.70621,br=0.999735, nr=0.993731,var=100.194,ikr=0.0999992,isc=1e-13, nc=2,rb=10.3948,irb=0.200382,rbm=10.1772, re=0.163782,rc=1.00023,xtb=0.505844,xti=3.00058,eg=1.13482, cje=1.53127e-10,vje=0.95,mje=0.469947,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.256722,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=10.2983 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }