template tip106 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington tip106 # Model generated on Mar 7, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.9993,n=0.999993,xti=2.99999, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.63364e-12,bf=201.645,nf=1.06537,vaf=68.5558, ikf=0.190359,ise=3.32582e-12,ne=1.43919,br=0.992291, nr=0.927972,var=102.813,ikr=0.0993102,isc=9.99999e-14, nc=1.99999,rb=16.4958,irb=0.1,rbm=16.4958, re=0.154266,rc=1.75388,xtb=0.488452,xti=2.99479,eg=1.05, cje=2.24104e-10,vje=0.95,mje=0.1,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.47942e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.63364e-12,bf=201.645,nf=1.06537,vaf=68.5558, ikf=0.190359,ise=3.32582e-12,ne=1.43919,br=0.992291, nr=0.927972,var=102.813,ikr=0.0993102,isc=9.99999e-14, nc=1.99999,rb=16.4958,irb=0.1,rbm=16.4958, re=0.154266,rc=1.75388,xtb=0.488452,xti=2.99479,eg=1.05, cje=2.24104e-10,vje=0.95,mje=0.1,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=6.66588 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }