template tip102 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 20, 03 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=2.88485e-13,bf=126.335,nf=1.2,vaf=30, ikf=0.132527,ise=6.51929e-12,ne=1.9601,br=0.100001, nr=1.5,var=300,ikr=0.0843484,isc=1.01027e-13, nc=1.92564,rb=2.61873,irb=0.2,rbm=2.61873, re=0.0001,rc=2.60372,xtb=0,xti=4,eg=1.206, cje=1.13087e-10,vje=0.95,mje=0.692676,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.56651e-10, vjc=0.908287,mjc=0.23,xcjc=0.897966,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=2.88485e-13,bf=126.335,nf=1.2,vaf=30, ikf=0.132527,ise=6.51929e-12,ne=1.9601,br=0.100001, nr=1.5,var=300,ikr=0.0843484,isc=1.01027e-13, nc=1.92564,rb=2.61873,irb=0.2,rbm=2.61873, re=0.0001,rc=2.60372,xtb=0,xti=4,eg=1.206, cje=1.13087e-10,vje=0.95,mje=0.692676,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.908287,mjc=0.23,xcjc=0.897966,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.2198 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }