element component template ss24 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode ss24 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddss24=( is=2.67287e-05,rs=0.0313603,n=1.3565,eg=0.650256, xti=0.5,bv=40,ibv=0.0004,cjo=3.56673e-10, vj=0.4,m=0.460735,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddss24 }