element component template ss16 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddss16=( is=0.000119367,rs=0.0658135,n=1.73244,eg=0.64331, xti=0.5,bv=60,ibv=2e-08,cjo=2.05074e-10, vj=0.4,m=0.421584,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddss16 }