element component template smsd602rt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 14 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqsmsd602rt1g=(type=_n, is=1.3598e-13,bf=598.379,nf=1.03071,vaf=211.437, ikf=0.231581,ise=7.27941e-15,ne=1.16189,br=8.50449, nr=1.03581,var=46.9052,ikr=2.31581,isc=7.27941e-15, nc=3.99995,rb=3.64679,irb=0.1,rbm=0.1, re=0.0329381,rc=0.164691,xtb=0.611674,xti=4, eg=1.11177,cje=5.37637e-11,vje=0.668858,mje=0.364576, tf=6.72123e-10,xtf=181.729,vtf=29.7073,itf=6.20872, cjc=1.19305e-11,vjc=0.4,mjc=0.338588,xcjc=0.900063, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqsmsd602rt1g }