element component template murd330t4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 19, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurd330t4=( is=7.54616e-13,rs=0.0268506,n=1.16342,eg=1.28327, xti=0.5,bv=300,ibv=1e-05,cjo=2.99331e-10, vj=0.00393473,m=0.258624,fc=0.5,tt=6.49213e-08, kf=0,af=1) spd.d p n =model=ddmurd330t4 }