element component template bat54xv2t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 18, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddbat54xv2t1g=( is=1.91828e-08,rs=0.708696,n=0.984721,eg=0.705057, xti=0.5,bv=37.2,ibv=1e-05,cjo=1.4099e-11, vj=0.493605,m=0.459988,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddbat54xv2t1g }