element component template sbas16xv2t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 1, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddsbas16xv2t1g=( is=6.75697e-09,rs=1.11407,n=1.92072,eg=1.17037, xti=0.5,bv=165,ibv=0.0001,cjo=6.03442e-13, vj=2.38765,m=0.1,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddsbas16xv2t1g }