element component template sb01-15c p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 21, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddsb01-15c=( is=1e-07,rs=2.027,n=1,eg=0.6, xti=0.5,bv=207,ibv=0.0001,cjo=3.07566e-11, vj=0.4,m=0.429707,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddsb01-15c }