element component template rb751s40t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 31, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddrb751s40t1=( is=1.55232e-08,rs=2.71268,n=1.08284,eg=0.662537, xti=1.51177,bv=40,ibv=1e-05,cjo=2.94217e-12, vj=0.4,m=0.411606,fc=0.5,tt=2.85654e-09, kf=0,af=1) spd.d p n =model=ddrb751s40t1 }