element component template rb521s30t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 19, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddrb521s30t1=( is=3.16083e-07,rs=0.381486,n=0.965608,eg=0.670673, xti=0.5,bv=30,ibv=1e-05,cjo=2.23796e-11, vj=0.4,m=0.49862,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddrb521s30t1 }