element component template pzta92t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 12, 2007 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqpzta92t1=(type=_p, is=2.00284e-13,bf=103.549,nf=1.08116,vaf=10, ikf=0.0317165,ise=8.35127e-10,ne=4,br=0.1, nr=1.37499,var=1.93681,ikr=0.317131,isc=8.35127e-10, nc=2.25282,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=7.52642,xtb=0.321309,xti=4, eg=1.05511,cje=5.2757e-11,vje=0.520002,mje=0.295411, tf=6.55828e-10,xtf=29.3141,vtf=374.178,itf=0.0914286, cjc=1.03856e-11,vjc=0.95,mjc=0.566584,xcjc=0.8, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqpzta92t1 }