element component template pzta42t c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 7, 16 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqpzta42t=(type=_n, is=1.23368e-15,bf=75.4277,nf=0.867761,vaf=514.527, ikf=10,ise=5.36717e-10,ne=3.2435,br=7.54277, nr=0.98936,var=1000,ikr=0.115102,isc=5.36717e-10, nc=1.75104,rb=15.73,irb=0.1,rbm=0.1, re=0.58086,rc=9.7086,xtb=1.45322,xti=4, eg=1.206,cje=4.83385e-11,vje=0.498439,mje=0.295435, tf=1.69804e-09,xtf=1.5,vtf=1,itf=1, cjc=4.91172e-12,vjc=0.585848,mjc=0.441689,xcjc=0.8, fc=0.770463,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqpzta42t }