element component template pzt651t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 13, 04 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qpzt651t1=(type=_n, is=4.85437e-13,bf=178.713,nf=1.07359,vaf=606.376, ikf=1.09393,ise=2.14648e-12,ne=1.67039,br=0.0624901, nr=1.30704,var=908.56,ikr=10,isc=2.14648e-12, nc=4,rb=61.0775,irb=9.83834e-05,rbm=1e-12, re=0.0347475,rc=0.292691,xtb=0.866215,xti=3.98046, eg=1.10844,cje=7.4492e-11,vje=0.582015,mje=0.310306, tf=5.49238e-10,xtf=0.424497,vtf=7.5029,itf=0.000567868, cjc=2.4586e-11,vjc=0.151987,mjc=0.23,xcjc=0.896893, fc=0.933839,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qpzt651t1 }