template nttd4401f a1 a2 s g d2 d1 c2 c1 #****************************************** # Model Generated by ON Discrete CZ Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on May 7, 04 # MODEL FORMAT: Saber # Pin a1 -> Anode 1 # Pin a2 -> Anode 2 # Pin s -> Source # Pin g -> Gate # Pin d2 -> Drain 2 # Pin d1 -> Drain 1 # Pin c2 -> Cathode 2 # Pin c1 -> Cathode 1 "electrical a1,a2,s,g,d2,d1,c2,c1" { # BODY_BEGIN spt.t1 di g s =template=nttd4401fmosfet spr.r1 di d1 =1e-9 spr.r2 di d2 =1e-9 spd.d1 ai ci =model=ddnttd4401fdiode spr.r3 ci c1 =1e-9 spr.r4 ci c2 =1e-9 spr.r5 ai a1 =1e-9 spr.r3 ai a2 =1e-9 } # template nttd4401fmosfet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 7, 04 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.58725,lambda=0.802586,kp=31.5904,rs=0.0526584, cgso=4.671e-06,cgdo=3.10537e-07) spd..model md=(is=4.69039e-09,rs=0.0557618,n=1.5,bv=20, ibv=0.00025,eg=1,xti=4,tt=0, cjo=5.88393e-10,vj=0.613474,m=0.455663,FC=0.1) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=6.43248e-10,vj=0.5,m=0.858633,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =6.66e+09 spr.rd n9 d =0.0001 spr.rg g n7 =10.4054 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.72551e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # element component template nttd4401fdiode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 7, 04 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnttd4401fdiode=( is=1.08298e-07,rs=0.0554312,n=0.91655,eg=0.6, xti=4.13528,bv=20,ibv=4e-06,cjo=1.6003e-10, vj=0.531764,m=0.468949,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnttd4401fdiode }