element component template ntst30100sg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 20, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst30100sg=( is=1.32458e-05,rs=0.0133971,n=1.18931,eg=0.719663, xti=0.5,bv=110,ibv=0.001,cjo=2.63777e-09, vj=0.4,m=0.529621,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst30100sg }